Bits 31:24 – CLCINAR[7:0] Assign CLC Input A (CLCINA) to the Corresponding
RPn Pin bits
Bits 23:16 – PCI18R[7:0] Assign PWM Input 18 (PCI18) to the Corresponding
RPn Pin bits
Bits 15:8 – PCI17R[7:0] Assign PWM Input 17 (PCI17) to the Corresponding RPn Pin
bits
Bits 7:0 – PCI16R[7:0] Assign PWM Input 16 (PCI16) to the Corresponding RPn Pin
bits
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.