Bits 30:24 – RP24R[6:0] Peripheral Output Function is Assigned to RP24
Output Pin bits
Bits 22:16 – RP23R[6:0] Peripheral Output Function is Assigned to RP23
Output Pin bits
Bits 14:8 – RP22R[6:0] Peripheral Output Function is Assigned to RP22 Output Pin
bits
Bits 6:0 – RP21R[6:0] Peripheral Output Function is Assigned to RP21 Output Pin
bits
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.