Bits 23:16 – SS3R[7:0] Assign SPI3 Client
Select (SS3) to the Corresponding RPn Pin bits
Bits 15:8 – SCK3R[7:0] Assign SPI3 Clock Input (SCK3IN) to the
Corresponding RPn Pin bits
Bits 7:0 – SDI3R[7:0] Assign SPI3 Data Input (SDI3) to the Corresponding RPn Pin
bits
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.