Bits 30:24 – RP140R[6:0]
Peripheral Output Function is Assigned to RP140 Output Pin bits
Bits 22:16 – RP139R[6:0]
Peripheral Output Function is Assigned to RP139 Output Pin bits
Bits 14:8 – RP138R[6:0]
Peripheral Output Function is Assigned to RP138 Output Pin bits
Bits 6:0 – RP137R[6:0]
Peripheral Output Function is Assigned to RP137 Output Pin bits
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.