Bits 31:24 – QEIHOME1R[7:0] Assign Home 1 Input to the Corresponding RPn Pin
bits
Bits 23:16 – QEIINDX1R[7:0] Assign Index 1 Input
to the Corresponding RPn Pin bits
Bits 15:8 – QEIB1R[7:0] Assign QEIB 1 Input
to the Corresponding RPn Pin bits
Bits 7:0 – QEIA1R[7:0] Assign QEIA 1 Input
to the Corresponding RPn Pin bits
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.