Bits 30:24 – RP144R[6:0]
Peripheral Output Function is Assigned to RP144 Output Pin bits
Bits 22:16 – RP143R[6:0]
Peripheral Output Function is Assigned to RP143 Output Pin bits
Bits 14:8 – RP142R[6:0]
Peripheral Output Function is Assigned to RP142 Output Pin bits
Bits 6:0 – RP141R[6:0]
Peripheral Output Function is Assigned to RP141 Output Pin bits
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.