Bits 31:24 – U2DSRR[7:0]
Assign UART2 Data-Set-Ready (U2DSR) to the Corresponding RPn
Pin bits
Bits 23:16 – U2RXR[7:0] Assign UART2 Receive (U2RX) to the Corresponding
RPn Pin bits
Bits 15:8 – U1DSRR[7:0]
Assign UART1 Data-Set-Ready (U1DSR) to the Corresponding RPn
Pin bits
Bits 7:0 – U1RXR[7:0] Assign UART1 Receive (U1RX) to the Corresponding RPn Pin
bits
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.