Note: See pinout diagrams for I/O availability for a given
device.
Name:
PORTx
Offset:
0x0200, 0x0214, 0x0228,
0x023C
Legend: x =
bit is unknown
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
PORTx[15:8]
Access
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
Reset
x
x
x
x
x
x
x
x
Bit
7
6
5
4
3
2
1
0
PORTx[7:0]
Access
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
Reset
x
x
x
x
x
x
x
x
Bits 15:0 – PORTx[15:0] Input Data bits
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.