Bits 23:16 – IOM3R[7:0] Assign IO Monitor 3
to the Corresponding RPn Pin bits
Bits 15:8 – IOM2R[7:0] Assign IO Monitor 2
to the Corresponding RPn Pin bits
Bits 7:0 – IOM1R[7:0] Assign IO Monitor 1
to the Corresponding RPn Pin bits
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.