Bits 30:24 – RP36R[6:0] Peripheral Output Function is Assigned to RP36
Output Pin bits
Bits 22:16 – RP35R[6:0] Peripheral Output Function is Assigned to RP35
Output Pin bits
Bits 14:8 – RP34R[6:0] Peripheral Output Function is Assigned to RP34 Output Pin
bits
Bits 6:0 – RP33R[6:0] Peripheral Output Function is Assigned to RP33 Output Pin
bits
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.