11.3.5 Interrupt Change Notification Flag for Register

Note: See pinout diagrams for I/O availability for a given device.
Name: CNFx
Offset: 0x0210, 0x0224, 0x0238, 0x024C

Legend: R = Readable bit; W = Writable bit; HC = Hardware Clearable bit; HS = Hardware Settable bit

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 CNFx[15:8] 
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 
Bit 76543210 
 CNFx[7:0] 
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 

Bits 15:0 – CNFx[15:0] Interrupt Change Notification Flag bits

When CNSTYLE (CNCONx[11]) = 1:

ValueDescription
1

An enabled edge event occurred on the PORTx[n] bit.

0

An enabled edge event did not occur on the PORTx[n] bit.