11.3.37 Peripheral Pin Select Input Register 28

Name: RPINR28
Offset: 0x3344

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 U4CTSR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 U4DSRR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 U4RXR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:16 – U4CTSR[7:0] Assign UART4 Clear-to-Send (U4CTSR) to the Corresponding RPn Pin bits

Bits 15:8 – U4DSRR[7:0] Assign UART4 Data-Set-Ready (U4DSR) to the Corresponding RPn Pin bits

Bits 7:0 – U4RXR[7:0] Assign UART4 Receive (U4RX) to the Corresponding RPn Pin bits