Bits 31:24 – CLCINIR[7:0] Assign CLC Input I
(CLCINI) to the Corresponding RPn Pin bits
Bits 23:16 – CLCINHR[7:0] Assign CLC Input H (CLCINH) to the Corresponding RPn Pin
bits
Bits 15:8 – CLCINGR[7:0] Assign CLC Input G (CLCING) to the Corresponding RPn Pin
bits
Bits 7:0 – CLCINFR[7:0] Assign CLC Input F (CLCINF) to the Corresponding RPn Pin
bits
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.