21.2.2 CLCx Control Register High

Name: CLCxCONH
Offset: 0x0C2, 0x0CE, 0x0DA, 0x0E6

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     G4POLG3POLG2POLG1POL 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 3 – G4POL Gate 4 Polarity Control bit

ValueDescription
1 Channel 4 logic output is inverted when applied to the logic cell.
0 Channel 4 logic output is not inverted.

Bit 2 – G3POL Gate 3 Polarity Control bit

ValueDescription
1 Channel 3 logic output is inverted when applied to the logic cell.
0 Channel 3 logic output is not inverted.

Bit 1 – G2POL Gate 2 Polarity Control bit

ValueDescription
1 Channel 2 logic output is inverted when applied to the logic cell.
0 Channel 2 logic output is not inverted.

Bit 0 – G1POL Gate 1 Polarity Control bit

ValueDescription
1 Channel 1 logic output is inverted when applied to the logic cell.
0 Channel 1 logic output is not inverted.