30.2 AC Characteristics and Timing Parameters
| Operating Conditions
(unless otherwise stated): 3.0V ≤ VDD ≤ 3.6V, -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||||
|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Max. | Units | |
| DO31 | TIOR | Port Output Rise Time(1) | — | 10 | ns | |
| DO32 | TIOF | Port Output Fall Time(1) | — | 10 | ns | |
| DI35 | TINP | INTx Input Pins High or Low Time | 20 | — | ns | |
| DI40 | TRPB | I/O and CNx Inputs High or Low Time | 2 | — | TCY | |
|
Note:
| ||||||
| Operating Conditions
(unless otherwise stated): 3.0V ≤ VDD ≤ 3.6V, -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||||
|---|---|---|---|---|---|---|
| Param No. | Sym | Characteristic | Min. | Max. | Units | Conditions |
| OS10 | FIN | External CLKI Frequency | DC | 64 | MHz | EC |
| Oscillator Crystal Frequency | 3.5 | 10 | MHz | XT | ||
| 10 | 32 | MHz | HS | |||
| OS30 | TOSL, TOSH | External Clock in (OSCI) High or Low Time | 0.45 x OS10 | 0.55 x OS10 | ns | EC |
| OS31 | TOSR, TOSF | External Clock in (OSCI) Rise or Fall Time(1) | — | 10 | ns | EC |
|
Note:
| ||||||
| Operating Conditions
(unless otherwise stated): 3.0V ≤ VDD ≤ 3.6V, -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||||
|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Max. | Units | |
| OS50 | FPLLI | PLL Input Frequency Range | 8 | 64 | MHz | |
| OS51 | FPFP | Phase Frequency Detector Input Frequency (after first divider) | 8 | FVCO/16 | MHz | |
| OS52 | FVCO | VCO Output Frequency | 400 | 1600 | MHz | |
| OS53 | TLOCK | Lock Time for PLL(1) | — | 250 | µS | |
|
Note:
| ||||||
| Operating Conditions
(unless otherwise stated): 3.0V ≤ VDD ≤ 3.6V, -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min | Typ(3) | Max | Units | Conditions |
| F20 | AFRC | FRC Accuracy @ 8 MHz(1,2) | -6.0(4) | — | 6.0 | % | -40°C ≤ TA ≤ -10°C |
| -5.0 | — | 5.0 | % | -10°C ≤ TA ≤ +85°C | |||
| -6.0 | — | 6.0 | % | +85°C ≤ TA ≤ +125°C | |||
| F21 | TFRC | FRC Oscillator Start-up Time(5) | — | — | 15 | µS | |
| F22 | STUNE | OSCTUN Step-Size | — | 0.05 | — | %/bit | |
|
Note:
| |||||||
| Operating Conditions
(unless otherwise stated): 3.0V ≤ VDD ≤ 3.6V, -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||||
|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min | Max | Units | |
| F40 | ABFRC | BFRC Accuracy @ 8 MHz | -17 | 17 | % | |
| Operating Conditions (unless
otherwise stated): 3.0V ≤ VDD ≤ 3.6V, -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||
|---|---|---|---|---|---|
| Param No. | Characteristic | Min | Max | Units | Conditions |
| LPRC @ 32.768 kHz | |||||
| F21 | LPRC | -25 | +25 | % | -40°C ≤ TA ≤ 0°C |
| -10 | +10 | % | 0°C ≤ TA ≤ +85°C | ||
| -15 | +15 | % | +85°C ≤ TA ≤ +125°C | ||
| -25 | +25 | % | -40°C ≤ TA ≤ +125°C | ||
| Operating Conditions
(unless otherwise stated): 3.0V ≤ VDD ≤ 3.6V, -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic(1) | Min. | Typ.(2) | Max. | Units | Conditions |
| SY00 | TPU | Power-up Period | — | 200 | — | µs | FNOSC[2:0] are FRC |
| SY10 | TOST | Oscillator Start-up | — | 1024 TOSC | — | — | TOSC = OSCI period |
| SY13 | TIOZ | I/O High-Impedance from
MCLR Low or Watchdog Timer Reset | — | 1.5 | — | µs | |
| SY20 | TMCLR | MCLR Pulse Width (low) | 2 | — | — | µs | |
| SY30 | TBOR | BOR Pulse Width (low) | 1 | — | — | µs | |
| SY35 | TFSCM | Fail-Safe Clock Monitor Delay | — | — | 40 | µs | |
| SY37 | TOSCDFRC | FRC Oscillator Start-up Delay | — | — | 15 | µs | From POR event |
| SY38 | TOSCDLPRC | LPRC Oscillator Start-up Delay | — | — | 50 | µs | From Reset event |
|
Note:
| |||||||
| Operating Conditions
(unless otherwise stated): 3.0V ≤ VDD ≤ 3.6V, -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||
|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic(1) | Min. | Max. | Units |
| MP10 | FIN | PWM Input Frequency | — | 500 | MHz |
| MP20 | TFD | Fault Input ↓ to PWMx I/O Change | — | 26 | ns |
| MP30 | TFH | Fault Input Pulse Width | 8 | — | ns |
|
Note:
| |||||
0) Timing Characteristics1) Timing Characteristics| Operating Conditions
(unless otherwise stated): 3.0V ≤ VDD ≤ 3.6V, -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||
|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics(1) | Min | Max | Units |
| SP10 | TSCL, TSCH | SCKx Output Low or High Time | 15 | — | ns |
| SP35 | TSCH2DOV, TSCL2DOV | SDOx Data Output Valid after SCKx Edge | — | 20 | ns |
| SP36 | TDOV2SC, TDOV2SCL | SDOx Data Output Setup to First SCKx Edge | 3 | — | ns |
| SP40 | TDIV2SCH, TDIV2SCL | Setup Time of SDIx Data Input to SCKx Edge | 10 | — | ns |
| SP41 | TSCH2DIL, TSCL2DIL | Hold Time of SDIx Data Input to SCKx Edge | 15 | — | ns |
|
Note:
| |||||
0) Timing
Characteristics1) Timing Characteristics| Operating Conditions
(unless otherwise stated): 3.0V ≤ VDD ≤ 3.6V, -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||
|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics(1) | Min | Max | Units |
| SP70 | TSCL, TSCH | SCKx Input Low Time or High Time | 15 | — | ns |
| SP35 | TSCH2DOV, TSCL2DOV | SDOx Data Output Valid after SCKx Edge | — | 20 | ns |
| SP40 | TDIV2SCH, TDIV2SCL | Setup Time of SDIx Data Input to SCKx Edge | 10 | — | ns |
| SP41 | TSCH2DIL, TSCL2DIL | Hold Time of SDIx Data Input to SCKx Edge | 15 | — | ns |
| SP50 | TSSL2SCH, TSSL2SCL | SSx ↓ to SCKx ↓ or SCKx ↑ Input | 120 | — | ns |
| SP51 | TSSH2DOZ | SSx ↑ to SDOx Output High-Impedance | 8 | 50 | ns |
| SP52 | TSCH2SSH, TSCL2SSH | SSx ↑ after SCKx Edge | 1.5 TCY + 40 | — | ns |
| SP60 | TSSL2DOV | SDOx Data Output Valid after SSx Edge | — | 50 | ns |
|
Note:
| |||||
| Operating Conditions
(unless otherwise stated): 3.0V ≤ VDD ≤ 3.6V, -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristics | Min.(1) | Max. | Units | Conditions | |
| IM10 | TLO:SCL | Clock Low Time | 100 kHz mode | TCY * (BRG + 1) | — | µs | |
| 400 kHz mode | TCY * (BRG + 1) | — | µs | ||||
| 1 MHz mode | TCY * (BRG + 1) | — | µs | ||||
| IM11 | THI:SCL | Clock High Time | 100 kHz mode | TCY * (BRG + 1) | — | µs | |
| 400 kHz mode | TCY * (BRG + 1) | — | µs | ||||
| 1 MHz mode | TCY * (BRG + 1) | — | µs | ||||
| IM20 | TF:SCL | SDAx and SCLx Fall Time | 100 kHz mode | — | 300 | ns | |
| 400 kHz mode | 20 x (VDD/5.5V) | 300 | ns | ||||
| 1 MHz mode | 20 x (VDD/5.5V) | 120 | ns | ||||
| IM21 | TR:SCL | SDAx and SCLx Rise Time | 100 kHz mode | — | 1000 | ns | |
| 400 kHz mode | 20 + 0.1 Cb | 300 | ns | ||||
| 1 MHz mode | — | 120 | ns | ||||
| IM25 | TSU:DAT | Data Input Setup Time | 100 kHz mode | 250 | — | ns | |
| 400 kHz mode | 100 | — | ns | ||||
| 1 MHz mode | 50 | — | ns | ||||
| IM26 | THD:DAT | Data Input Hold Time | 100 kHz mode | 0 | — | µs | |
| 400 kHz mode | 0 | 0.9 | µs | ||||
| 1 MHz mode | 0 | 0.3 | µs | ||||
| IM30 | TSU:STA | Start Condition Setup Time | 100 kHz mode | TCY * (BRG + 1) | — | µs | Only relevant for Repeated Start condition |
| 400 kHz mode | TCY * (BRG + 1) | — | µs | ||||
| 1 MHz mode | TCY * (BRG + 1) | — | µs | ||||
| IM31 | THD:STA | Start Condition Hold Time | 100 kHz mode | TCY * (BRG + 1) | — | µs | After this period, the first clock pulse is generated |
| 400 kHz mode | TCY * (BRG + 1) | — | µs | ||||
| 1 MHz mode | TCY * (BRG + 1) | — | µs | ||||
| IM33 | TSU:STO | Stop Condition Setup Time | 100 kHz mode | TCY * (BRG + 1) | — | µs | |
| 400 kHz mode | TCY * (BRG + 1) | — | µs | ||||
| 1 MHz mode | TCY * (BRG + 1) | — | µs | ||||
| IM34 | THD:STO | Stop Condition Hold Time | 100 kHz mode | TCY * (BRG + 1) | — | ns | |
| 400 kHz mode | TCY * (BRG + 1) | — | ns | ||||
| 1 MHz mode | TCY * (BRG + 1) | — | ns | ||||
| IM40 | TAA:SCL | Output Valid from Clock | 100 kHz mode | — | 3450 | ns | |
| 400 kHz mode | — | 900 | ns | ||||
| 1 MHz mode | — | 450 | ns | ||||
| IM45 | TBF:SDA | Bus Free Time | 100 kHz mode | 4.7 | — | µs | The amount of time the bus must be free before a new transmission can start |
| 400 kHz mode | 1.3 | — | µs | ||||
| 1 MHz mode | 0.5 | — | µs | ||||
| IM50 | CB | Bus Capacitive Loading | 100 kHz mode | — | 400 | pF | |
| 400 kHz mode | — | 400 | pF | ||||
| 1 MHz mode | — | 10 | pF | ||||
| IM51 | TPGD | Pulse Gobbler Delay | 65 | 390 | ns | ||
|
Note:
| |||||||
| Operating Conditions
(unless otherwise stated): 3.0V ≤ VDD ≤ 3.6V, -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Sym | Characteristics | Min. | Max. | Units | Conditions | |
| IS10 | TLO:SCL | Clock Low Time | 100 kHz mode | 4.7 | — | µs | CPU clock must be a minimum of 800 kHz. |
| 400 kHz mode | 1.3 | — | µs | CPU clock must be a minimum of 3.2 MHz. | |||
| 1 MHz mode | 0.5 | — | µs | ||||
| IS11 | THI:SCL | Clock High Time | 100 kHz mode | 4.0 | — | µs | CPU clock must be a minimum of 800 kHz. |
| 400 kHz mode | 0.6 | — | µs | CPU clock must be a minimum of 3.2 MHz. | |||
| 1 MHz mode | 0.26 | — | µs | ||||
| IS20 | TF:SCL | SDAx and SCLx Fall Time | 100 kHz mode | — | 300 | ns | |
| 400 kHz mode | 20 x (VDD/5.5V) | 300 | ns | ||||
| 1 MHz mode | 20 x (VDD/5.5V) | 120 | ns | ||||
| IS21 | TR:SCL | SDAx and SCLx Rise Time | 100 kHz mode | — | 1000 | ns | |
| 400 kHz mode | 20 + 0.1 Cb | 300 | ns | ||||
| 1 MHz mode | — | 120 | ns | ||||
| IS25 | TSU:DAT | Data Input Setup Time | 100 kHz mode | 250 | — | ns | |
| 400 kHz mode | 100 | — | ns | ||||
| 1 MHz mode | 50 | — | ns | ||||
| IS26 | THD:DAT | Data Input Hold Time | 100 kHz mode | 0 | — | ns | |
| 400 kHz mode | 0 | 0.9 | µs | ||||
| 1 MHz mode | 0 | 0.3 | µs | ||||
| IS30 | TSU:STA | Start Condition Setup Time | 100 kHz mode | 4.7 | — | µs | Only relevant for Repeated Start condition. |
| 400 kHz mode | 0.6 | — | µs | ||||
| 1 MHz mode | 0.26 | — | µs | ||||
| IS31 | THD:STA | Start Condition Hold Time | 100 kHz mode | 4.0 | — | µs | After this period, the first clock pulse is generated. |
| 400 kHz mode | 0.6 | — | µs | ||||
| 1 MHz mode | 0.26 | — | µs | ||||
| IS33 | TSU:STO | Stop Condition Setup Time | 100 kHz mode | 4.0 | — | µs | |
| 400 kHz mode | 0.6 | — | µs | ||||
| 1 MHz mode | 0.26 | — | µs | ||||
| IS34 | THD:STO | Stop Condition Hold Time | 100 kHz mode | > 0 | — | µs | |
| 400 kHz mode | > 0 | — | µs | ||||
| 1 MHz mode | > 0 | — | µs | ||||
| IS40 | TAA:SCL | Output Valid from Clock | 100 kHz mode | 0 | 3.45 | µs | |
| 400 kHz mode | 0 | 0.9 | µs | ||||
| 1 MHz mode | 0 | 0.45 | µs | ||||
| IS45 | TBF:SDA | Bus Free Time | 100 kHz mode | 4.7 | — | µs | The amount of time the bus must be free before a new transmission can start. |
| 400 kHz mode | 1.3 | — | µs | ||||
| 1 MHz mode | 0.5 | — | µs | ||||
| IS50 | CB | Bus Capacitive Loading | 100 kHz mode | — | 400 | pF | |
| 400 kHz mode | — | 400 | pF | ||||
| 1 MHz mode | — | 10 | pF | ||||
| Operating Conditions
(unless otherwise stated): 3.0V ≤ VDD ≤ 3.6V, -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||||
|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic(1) | Min. | Max. | Units | |
| UA10 | TUABAUD | UARTx Baud Time | 40 | — | ns | |
| UA11 | FBAUD | UARTx Baud Rate | — | 40 | Mbps | |
| UA20 | TCWF | Start Bit Pulse Width to Trigger UARTx Wake-up | 50 | — | ns | |
|
Note:
| ||||||
| Operating Conditions
(unless otherwise stated):(4) 3.0V ≤ VDD ≤ 3.6V, -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| Input | |||||||
| AD9 | FSRC | ADC Module Input Frequency | — | — | 500 | MHz | Clock frequency selected by the CLKSELx bits |
| AD10 | FCORESRC | ADC Control Clock Frequency | — | — | 250 | MHz | Clock frequency after the first divider controlled by the CLKDIVx bits |
| AD11 | FADCORE | ADC SAR Core Clock Frequency | — | — | 70 | MHz | SAR core frequency after the second divider controlled by the ADCSx or SHRADCSx bits |
| AD12 | VINH-VINL | Full-Scale Input Span | AVSS | — | AVDD | V | |
| AD14 | VIN | Absolute Input Voltage | AVSS – 0.3 | — | AVDD + 0.3 | V | |
| AD17 | RIN | Recommended Impedance of Analog Voltage Source | — | 100 | — | W | For minimum sampling time
(Note 1) |
| AD61 | CHOLD | Capacitance | — | 12.5 | — | pF | (Note 1) |
| AD62 | RIC | Input Resistance | — | 500 | 1000 | Ohm | Includes RSS (Note 1) |
| AD66 | VBG | Internal Band Gap Input Voltage | 1.14 | 1.2 | 1.26 | V | (Note 1) |
| ADC Accuracy | |||||||
| AD20 | Nr | Resolution | 12 data bits | bits | |||
| AD21b | INL_1S | Integral Nonlinearity | -3 | -1.5/+1.5 | +3 | LSb |
3.5 Msps (5), TADC = 4nS (250 MHz), TCORESRC = 8 nS (125 MHz), TADCORE = 16 nS (62.5 MHz), Sampling Time = 4 TADCORE, VDD = 3.3V, AVDD = 3.3V |
| AD22b | DNL_1S | Differential Nonlinearity | -1 | -1/+1.5 | +3 | LSb | |
| AD23b | GERR_1S | Gain Error | — | +4 | — | LSb | |
| AD24b | OERR_1S | Offset Error | — | -4 | — | LSb | |
| AD21d | INL _3S |
Integral Nonlinearity | — | -5/+5 | — | LSb |
2.7 Msps(6), TADC = 4 nS (250 MHz), TCORESRC = 8 nS (125 MHz), TADCORE = 16 nS (62.5 MHz), Sampling Time = 10 TADCORE, VDD = 3.3V, AVDD = 3.3V, all core conversions are started simultaneously |
| AD22d | DNL_3S |
Differential Nonlinearity | — | -1/+2 | — | LSb | |
| AD23d | GERR_3S |
Gain Error | — | +5 | — | LSb | |
| AD24d | OERR_3S |
Offset Error | — | -5 | — | LSb | |
| AD25c | — | Monotonicity | — | — | — | LSb | Guaranteed |
| Dynamic Performance | |||||||
| AD31b | SINAD | Signal-to-Noise and Distortion | 56 | — | 70 | dB | Notes 2, 3 |
| AD34b | ENOB | Effective Number of Bits | 9.8 | 10.2 | 11.4 | bits | Notes 2, 3 |
| AD50 | TAD | ADC Clock Period | 14.3 | — | — | ns | |
| AD51 | FTP | Throughput Rate | — | — | 2.7 | Msps | Shared Core(Note 5) |
|
Note:
| |||||||
| Operating Conditions (unless
otherwise stated): 3.0V ≤ VDD ≤ 3.6V, -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Typ. | Max. | Units | Conditions |
| TD01 | TCOEFF | Temperature Coefficient | — | -1.5 | — | mV/C | Note 1 |
|
Note:
| |||||||
| Operating Conditions (unless
otherwise stated):(2) 3.0V ≤ VDD ≤ 3.6V, -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Sym | Characteristic | Min. | Typ.(1) | Max | Units | Comments |
| CM09 | FIN | Input Frequency | 400 | — | 500 | MHz | -40°C ≤ TA ≤ +85°C |
| 400 | — | 480 | +85°C < TA ≤ +125°C | ||||
| CM10 | VIOFF | Input Offset Voltage | -20 | — | 20 | mV | |
| CM11 | VICM | Input Common-Mode Voltage Range | AVSS | — | AVDD | V | Note 1 |
| CM13 | CMRR | Common-Mode Rejection Ratio | 65 | — | — | dB | Note 1 |
| CM14 | TRESP | Large Signal Response | — | 30 | — | ns | V+ input step of 100 mV while V- input is held at AVDD/2 |
| CM15 | VHYST | Input Hysteresis | 15 | — | 45 | mV | Depends on HYSSEL[1:0](1) |
|
Note:
| |||||||
| Operating Conditions
(unless otherwise stated): 3.0V ≤ VDD ≤ 3.6V, -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||||||
|---|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Typ.(1) | Max. | Units | Comments | |
| DA02 | CVRES | Resolution | 12 | bits | ||||
| DA03 | INL | Integral Nonlinearity Error | -38 | — | 0 | LSB | ||
| DA04 | DNL | Differential Nonlinearity Error | -5 | — | 5 | LSB | ||
| DA05 | EOFF | Offset Error | -3.5 | — | 21.5 | LSB | ||
| DA06 | EG | Gain Error | 0 | — | 41 | LSB | ||
| DA07 | TSET | Settling Time | 600 | 750 | 2000 | ns | Output with 2% of desired output voltage with a 10-90% or 90-10% Step | |
| DA08 | VOUT | Voltage Output Range | 0.165 | — | 3.135 | V | VDD = 3.3V | |
| DA09 | TTR | Transition Time | — | 340 | — | ns | ||
| DA10 | TSS | Steady-State Time | — | 550 | — | ns | ||
|
Note:
| ||||||||