5.7.2 ECC Fault Injection Configuration Register High
| Name: | ECCCONH |
| Offset: | 0x0F2 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FLT2PTR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FLT1PTR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:8 – FLT2PTR[7:0] ECC Fault Injection Bit Pointer 2 bits
| Value | Description |
|---|---|
11111111-00111000 |
No Fault injection occurs. |
00110111 |
Fault injection (bit inversion) occurs on bit 55 of ECC bit order. |
. .
. |
|
00000001 |
Fault injection (bit inversion) occurs on bit 1 of ECC bit order. |
00000000 |
Fault injection (bit inversion) occurs on bit 0 of ECC bit order. |
Bits 7:0 – FLT1PTR[7:0] ECC Fault Injection Bit Pointer 1 bits
| Value | Description |
|---|---|
11111111-00111000 |
No Fault injection occurs. |
00110111 |
Fault injection occurs on bit 55 of ECC bit order. |
. .
. |
|
00000001 |
Fault injection occurs on bit 1 of ECC bit order. |
00000000 |
Fault injection occurs on bit 0 of ECC bit order. |