5.7.5 ECC System Status Display Register Low

Name: ECCSTATL
Offset: 0x0F8

Bit 15141312111098 
 SECOUT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SECIN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – SECOUT[7:0] Calculated Single Error Correction Parity Value bits

Bits 7:0 – SECIN[7:0] Read Single Error Correction Parity Value bits

SECIN[7:0] bits are the actual parity value of a Flash read operation.