2.10 Targeted Applications

  • Power Factor Correction (PFC):
    • Interleaved PFC
    • Critical Conduction PFC
    • Bridgeless PFC
  • DC/DC Converters:
    • Buck, Boost, Forward, Flyback, Push-Pull
    • Half-Bridge/Full-Bridge
    • Phase-Shift Full-Bridge
    • Resonant Converters
  • DC/AC:
    • Half-Bridge/Full-Bridge Inverter
    • Resonant Inverter
  • Motor Control:
    • BLDC
    • PMSM
    • SR
    • ACIM

Examples of typical application connections are shown in Figure 2-4 through Figure 2-6.

Figure 2-4. Brushed DC Motor
Figure 2-5. Stepper Motor
Figure 2-6. BLDC Motor