10.2.4 DMA Trigger Sources
| CHSEL[6:0] | Trigger (Interrupt) | CHSEL[6:0] | Trigger (Interrupt) | CHSEL[6:0] | Trigger (Interrupt) |
|---|---|---|---|---|---|
| 00h | INT0 – External Interrupt 0 | 1Ch | PWM Generator 1 | 39h | ADC Done AN17 |
| 01h | SCCP1 IC/OC | 1Dh | PWM Generator 2 | 3Ah | ADC Done AN18 |
| 02h | SPI1 Receiver | 1Eh | PWM Generator 3 | 3Bh | ADC Done AN19 |
| 03h | SPI1 Transmitter | 1Fh | PWM Generator 4 | 3Ch | ADC Done AN20 |
| 04h | UART1 Receiver | 20h-23h | (Reserved, do not use) | 3Dh | ADC Done AN21 |
| 05h | UART1 Transmitter | 24h | PWM Event C | 3Eh-3Fh | (Reserved, do not use) |
| 06h | ECC Single Bit Error | 25h | SENT1 TX/RX | 40h | AD1FLTR1 – Oversample Filter 1 |
| 07h | NVM Write Complete | 26h | (Reserved, do not use) | 41h | AD1FLTR2 – Oversample Filter 2 |
| 08h | INT1 – External Interrupt 1 | 27h | ADC1 Group Convert Done | 42h | AD1FLTR3 – Oversample Filter 3 |
| 09h | SI2C1 – I2C1 Client Event | 28h | ADC Done AN0 | 43h | AD1FLTR4 – Oversample Filter 4 |
| 0Ah | MI2C1 – I2C1 Host Event | 29h | ADC Done AN1 | 44h | CLC1 Positive Edge Interrupt |
| 0Bh | INT2 – External Interrupt 2 | 2Ah | ADC Done AN2 | 45h | CLC2 Positive Edge Interrupt |
| 0Ch | SCCP2 IC/OC | 2Bh | ADC Done AN3 | 46h | SPI1 – Fault Interrupt |
| 0Dh | INT3 – External Interrupt 3 | 2Ch | ADC Done AN4 | 47h | SPI2 – Fault Interrupt |
| 0Eh | UART2 Receiver | 2Dh | ADC Done AN5 | 48h-56h | (Reserved, do not use) |
| 0Fh | UART2 Transmitter | 2Eh | ADC Done AN6 | 57h | PWM Event D |
| 10h | SPI2 Receiver | 2Fh | ADC Done AN7 | 58h | PWM Event E |
| 11h | SPI2 Transmitter | 30h | ADC Done AN8 | 59h | PWM Event F |
| 12h | SCCP3 IC/OC | 31h | ADC Done AN9 | 5Ah-5Fh | (Reserved, do not use) |
| 13h-14h | (Reserved, do not use) | 32h | ADC Done AN10 | 60h | CLC3 Positive Edge Interrupt |
| 15h | SCCP4 IC/OC | 33h | ADC Done AN11 | 61h | CLC4 Positive Edge Interrupt |
| 16h-17h | (Reserved, do not use) | 34h | ADC Done AN12 |
62h-67h | (Reserved, do not use) |
| 18h | CRC Generator Interrupt | 35h | ADC Done AN13 | 68h | UART3 Receiver |
| 19h | PWM Event A | 36h | ADC Done AN14 | 69h | UART3 Transmitter |
| 1Ah | (Reserved, do not use) | 37h | ADC Done AN15 | 6Ah-7Fh | (Reserved, do not use) |
| 1Bh | PWM Event B | 38h | ADC Done AN16 | ||