3.4.1 Programmer’s Model
The programmer’s model for the dsPIC33CK256MC006 family is shown in Figure 1. All registers in the programmer’s model are memory-mapped and can be manipulated directly by instructions. Table 3-1 provides a description of each register.
In addition to the registers contained in the programmer’s model, the dsPIC33CK256MC006 devices include control registers for Modulo Addressing, Bit-Reversed Addressing and interrupts. These registers are described in subsequent sections of this document.
All registers associated with the programmer’s model are memory-mapped, as shown in Figure 3-2.
| Register(s) Name | Description |
|---|---|
| W0 through W15(1) | Working Register Array |
| W0 through W14(1) | Alternate Working Register Array 1 |
| W0 through W14(1) | Alternate Working Register Array 2 |
| W0 through W14(1) | Alternate Working Register Array 3 |
| W0 through W14(1) | Alternate Working Register Array 4 |
| ACCA, ACCB | 40-bit DSP Accumulators (Additional Four Alternate Accumulators) |
| PC | 23-bit Program Counter |
| SR | ALU and DSP Engine STATUS Register |
| SPLIM | 16-bit Stack Pointer Limit Value Register |
| TBLPAG | 8-bit Table Memory Page Address Register |
| DSRPAG | 10-bit Extended Data Space (EDS) Read Page Register |
| RCOUNT | 16-bit REPEAT Loop
Counter Register |
| DCOUNT | 16-bit DO Loop Counter
Register |
| DOSTARTL(2) | 15-bit DO Loop Start
Address Register (bit 0 = 0) (Low) |
| DOSTARTH(2) | 7-bit DO Loop Start
Address Register (High) |
| DOENDL | 15-bit DO Loop End Address Register
(bit 0 = 0) (Low) |
| DOENDH | 7-bit DO Loop End Address Register
(High) |
| CORCON | Contains DSP Engine,
DO Loop Control and Trap Status bits |
|
Note:
| |