18.1.1.1 Initializing the SENTx Module
Perform the following steps to initialize the module:
- Write RCVEN (SENT1CON1L[11]) =
0for Transmit mode. - Write TXM (SENT1CON1L[10]) =
0for Asynchronous Transmit mode or TXM =1for Synchronous mode. - Write NIBCNT[2:0] (SENT1CON1L[2:0]) for the desired data frame length.
- Write CRCEN (SENT1CON1L[8]) for hardware or software CRC calculation.
- Write PPP (SENT1CON1L[7]) for optional pause pulse.
- If PPP =
1, write TFRAME to SENT1CON3L. - Write SENT1CON2L with the appropriate value for the desired tick period.
- Enable interrupts and set interrupt priority.
- Write initial status and data values to SENT1DATH/L.
- If CRCEN =
0, calculate CRC and write the value to CRC[3:0] (SENT1DATL[3:0]). - Set the SNTEN (SENT1CON1L[15]) bit to enable the module.
User software updates to SENT1DATH/L must be performed after the completion of the CRC and before the next message frame’s status nibble. The recommended method is to use the message frame completion interrupt to trigger data writes.