27.7 JTAG Interface

The dsPIC33CK256MC006 family devices implement a JTAG interface, which supports boundary scan device testing. The JTAG interface only supports boundary scan; programming is not supported.

Note: Refer to “Programming and Diagnostics” (www.microchip.com/DS70608) in the “dsPIC33/PIC24 Family Reference Manual” for further information on usage, configuration and operation of the JTAG interface.