27.6 Brown-out Reset (BOR)
The Brown-out Reset (BOR) module is based on an internal voltage reference circuit that monitors the regulated supply voltage. The main purpose of the BOR module is to generate a device Reset when a brown-out condition occurs. Brown-out conditions are generally caused by glitches on the AC mains (for example, missing portions of the AC cycle waveform due to bad power transmission lines or voltage sags due to excessive current draw when a large inductive load is turned on).
A BOR generates a Reset pulse that resets the device. The BOR selects the clock source based on the device Configuration bit selections.
If an Oscillator mode is selected, the BOR activates the Oscillator
Start-up Timer (OST). The system clock is held until the OST expires. If the PLL is
used, the clock is held until the LOCK bit (OSCCON[5]) is ‘1’.
The BOR status bit (RCON[1]) is set to indicate that a BOR has occurred. The BOR circuit continues to operate while in Sleep or Idle mode and resets the device should VDD fall below the BOR threshold voltage.
-
If VDD drops below the BO11 value in Table Table 30-6, VDD must be brought down to 0V before ramping the device back up to the operational range.