9.1 Primary PLL
The Primary Oscillator and internal FRC Oscillator sources can optionally use an on-chip PLL to obtain higher operating speeds. Figure 9-3 illustrates a block diagram of the Primary PLL module.
For PLL operation, the following requirements must be met at all times without exception:
- The PLL Input Frequency (FPLLI) must be in the range of 8 MHz to 64 MHz.
- The PFD Input Frequency (FPFD) must be in the range of 8 MHz to (FVCO/16) MHz.
- The VCO Output Frequency (FVCO) must be in the range of 400 MHz to 1600 MHz.
- Clock option for PWM.
- Clock option for ADC.
- Clock option for DAC.
- Clock option for UART.
- Clock option for REFO.
- Clock option for PTG.
Equation 9-1 provides the relationship between the PLL Input Frequency (FPLLI) and the VCO Output Frequency (FVCO).
Equation 9-2 provides the relationship between the PLL Input Frequency (FPLLI) and PLL Output Frequency (FPLLO).
Using Two-Speed Start-up (IESO (FOSCSEL[7])) with a PLL source will start the device on the FRC while preparing the PLL. Once the PLL is ready, the device will switch automatically to the new source. This mode should not be used if changes are needed to the PLLPREx and PLLFBDIVx bits because the PLL may be running before user code execution begins.
It is not permitted to directly switch the clock from one PLL clock source to a different PLL clock source. The user would need to transition between PLL clock sources with a clock switch to a non-PLL clock source.
Code Example for Using Primary PLL with 8 MHz Internal FRC
//code example for 50 MIPS system clock using 8MHz FRC
// Select Internal FRC at POR
_FOSCSEL(FNOSC_FRC & IESO_OFF);
// Enable Clock Switching
_FOSC(FCKSM_CSECMD);
int main()
{
// Configure PLL prescaler, both PLL postscalers, and PLL feedback divider
CLKDIVbits.PLLPRE = 1; // N1=1
PLLFBDbits.PLLFBDIV = 125; // M = 125
PLLDIVbits.POST1DIV = 5; // N2=5
PLLDIVbits.POST2DIV = 1; // N3=1
// Initiate Clock Switch to FRC with PLL (NOSC=0b001)
__builtin_write_OSCCONH(0x01);
__builtin_write_OSCCONL(OSCCON | 0x01);
// Wait for Clock switch to occur
while (OSCCONbits.OSWEN!= 0);
}