11.2.55 CAN Mask Register x High (x = 0 to 15)

Name: C1MASKxH
Offset: 0x692, 0x69A, 0x6A2, 0x06AA, 0x06B2, 0x06BA, 0x06C2, 0x06CA, 0x06D2, 0x06DA, 0x06E2, 0x06EA, 0x06F2, 0x06FA, 0x0702, 0x70A

Bit 15141312111098 
  MIDEMSID11MEID[17:13]  
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 MEID[12:5]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 14 – MIDE Identifier Receive Mode bit

ValueDescription
1

Matches only message types (standard or extended address) that correspond to the EXIDE bit in the filter.

0

Matches either standard or extended address message if filters match 
(i.e., if (Filter SID) = (Message SID) or if (Filter SID/EID) = (Message SID/EID)).

Bit 13 – MSID11 Standard Identifier Mask bit

Bits 12:0 – MEID[17:5] Extended Identifier Mask bits

In DeviceNet™ mode, these are the mask bits for the first two data bytes.