22.3.19.1 Handling of Interrupts in Systems with Error Controller
A detected error is reported to both the Interrupt Controller and the Error Controller, resulting in a hazard since the interrupt controller may receive two interrupt requests originating from the same error source. These two interrupt requests will reach the interrupt controller in different clock cycles due to register delays in the Error Controller.
;; Interrupt vectors
RESET_VECTOR: jump START_PROGRAM
NMI_VECTOR: jump NMI_HANDLER
ERRCTRL_HANDLER: jump ERROR_HANDLER
<HW_PART_ERR_HANDLER>: jump ERROR_HANDLER
....
NMI_HANDLER:
Perform desired actions
Software Reset
ERROR_HANDLER:
Clear Error Flag in INTFLAGS
Clear ESF flag in ERRCTRL
Perform other actions
Return from interrupt OR Software Reset
START_PROGRAM:
Execute programThe ERRCTRL can be programmed to request an NMI instead of an interrupt, creating another hazard, as the hardware part will request an interrupt while the ERRCTRL will request an NMI. The NMI may arrive later at the Interrupt Controller and possibly disturb the already-started execution of the interrupt. For this reason, if the ERRCTRL is configured to request an NMI instead of an interrupt, the error handler must always exit with a software reset and not a return from interrupt.