15.1 Device-Specific Information
| PWM Module Instances | Number of PWM Events | Combinatorial PWM Logic | Outputs per Instance | Peripheral Bus Speed | Clock Generator |
|---|---|---|---|---|---|
| 8 | 3 | 3 | 2 | Normal (1:2 of CPU clock) | Clock Generator 5 |
| Value | Description |
|---|---|
1 | Clock Generator 5 |
0 | Normal (1:2 of CPU clock) |
| PSS bits in PGxyPC12 registers | Description |
|---|---|
31 | CLC1 output |
30
| Comparator 3 output |
29 | Comparator 2 output |
28 | Comparator 1 output |
27 | Comparator 4 output |
26 | PWM event D |
25 | PWM event C |
24 | PWM event B |
23 | PWM event A |
22 | Device pin PCI22 |
21 | Device pin PCI21 |
20 | Device pin PCI20 |
19 | Device pin PCI19 |
18 | PPS PCI18R in RPINR20 register input |
17 | PPS PCI17R in RPINR20 register input |
16 | PPS PCI16R in RPINR20 register input |
15 | PPS PCI15R in RPINR20 register input |
14 | PPS PCI14R in RPINR20 register input |
13 | PPS PCI13R in RPINR20 register input |
12 | PPS PCI12R in RPINR20 register input |
11 | PPS PCI11R in RPINR20 register input |
10 | PPS PCI10R in RPINR20 register input |
9 | PPS PCI9R in RPINR20 register input |
8 | PPS PCI8R in RPINR20 register input |
7-4 | Reserved |
3 | Internally connected to Combo Trigger B |
2 | Internally connected to Combo Trigger A |
1 | Internally connected to the output of PWMPCI[2:0] bits in PGxEVT1 registers |
0 | Tied to ‘0’ |
| Signal | Output Option of RPx Pin | Input RPx Pin Selection Bits |
|---|---|---|
| PWM1H | 1 | – |
| PWM1L | 2 | – |
| PWM2H | 3 | – |
| PWM2L | 4 | – |
| PWM3H | 5 | – |
| PWM3L | 6 | – |
| PWM4H | 7 | – |
| PWM4L | 8 | – |
| PWM5H | 9 | – |
| PWM5L | 10 | – |
| PWM6H | 11 | – |
| PWM6L | 12 | – |
| PWM7H | 13 | – |
| PWM7L | 14 | – |
| PWM8H | 15 | – |
| PWM8L | 16 | – |
| PCI8 | – | PCI8R bits in RPINR8 register |
| PCI9 | – | PCI9R bits in RPINR8 register |
| PCI10 | – | PCI10R bits in RPINR8 register |
| PCI11 | – | PCI11R bits in RPINR8 register |
| PCI12 | – | PCI12R bits in RPINR19 register |
| PCI13 | – | PCI13R bits in RPINR19 register |
| PCI14 | – | PCI14R bits in RPINR19 register |
| PCI15 | – | PCI15R bits in RPINR19 register |
| PCI16 | – | PCI16R bits in RPINR20 register |
| PCI17 | – | PCI17R bits in RPINR20 register |
| PCI18 | – | PCI18R bits in RPINR20 register |
| PCI19 | – | PCI19R bits in RPINR26 register |
| PCI20 | – | PCI20R bits in RPINR27 register |
| PCI21 | – | PCI21R bits in RPINR27 register |
| PCI22 | – | PCI22R bits in RPINR27 register |