7.2 Device Calibration and Identification
The dsPIC33AK512MPS512 devices have two Identification registers near the end of configuration memory space that store the Device ID (DEVID) and Device Revision (DEVREV). These registers are used to determine the mask, variant and manufacturing information about the device. These registers are read-only and are shown in DEVREV and DEVID.