35.3.2 Peripheral Module Disable (PMD)
All peripheral modules (except for I/O ports) in dsPIC33A devices have
a control bit that can be selectively disabled to reduce power
consumption. These bits, known as the Peripheral Module Disable
(PMD) bits, are generically named “xxxMD” (where “xxx” is the
mnemonic version of the module’s name). These bits are located
in the PMDx Special Function Registers (SFRs). The PMD bit must
be set (= 1) to disable the module. The PMD bit
completely shuts down the peripheral, effectively powering down
all circuits and removing all clock sources. By default all
peripherals are not disabled by PMD.