16.1 Device-Specific Information
| Number of Cores | Max Number of Channels | Max Input Clock | Clock Source | Peripheral Bus Speed |
|---|---|---|---|---|
| 5 | 16 | See Electrical Characteristics (ADC) | CLKGEN6 | Fast |
The number of available positive and negative analog inputs is dependent on package size, as shown in the ADC External Input Availability table.
| ADC Input | 48-Pin | 64-Pin | 80-Pin | 100-Pin | 128-Pin | 129-Pin | Comments |
|---|---|---|---|---|---|---|---|
| AD1ANN0 | AVSS | ADC 1 ground negative input 0 supporting Differential mode | |||||
| AD1ANN1 | x | x | x | x | x | ADC 1 negative input 1 supporting Differential mode | |
| AD1ANN2 | x | x | x | x | x | x | ADC 1 negative input 2 supporting Differential mode |
| AD1ANN3 | Reserved | Reserved | |||||
| AD1AN0 | x | x | x | x | x | x | ADC 1 positive input 0 |
| AD1AN1 | x | x | x | x | x | x | ADC 1 positive input 1 |
| AD1AN2 | x | x | x | x | x | x | ADC 1 positive input 2 |
| AD1AN3 | x | x | x | x | x | x | ADC 1 positive input 3 |
| AD1AN4 | x | x | x | x | x | ADC 1 positive input 4 | |
| AD1AN5 | Reserved | Reserved | |||||
| AD1AN6 | Internal | ADC 1 15/16*VDD reference input | |||||
| AD1AN7 | Internal | ADC 1 UREF input | |||||
| AD2ANN0 | AVSS | ADC 2 ground negative input 0 supporting Differential mode | |||||
| AD2ANN1 | x | x | x | x | ADC 2 negative input 1 supporting Differential mode | ||
| AD2ANN2 | x | x | x | x | x | x | ADC 2 negative input 2 supporting Differential mode |
| AD2ANN3 | Reserved | Reserved | |||||
| AD2AN0 | x | x | x | x | x | x | ADC 2 positive input 0 |
| AD2AN1 | x | x | x | x | x | x | ADC 2 positive input 1 |
| AD2AN2 | x | x | x | x | x | x | ADC 2 positive input 2 |
| AD2AN3 | x | x | x | x | x | ADC 2 positive input 3 | |
| AD2AN4 | x | x | x | x | x | ADC 2 positive input 4 | |
| AD2AN5 | x | x | x | x | ADC 2 positive input 5 | ||
| AD2AN6 | Internal | ADC 2 15/16*VDD reference input | |||||
| AD2AN7 | Internal | ADC 2 UREF input | |||||
| AD3ANN0 | AVSS | ADC 3 ground negative input 0 supporting Differential mode | |||||
| AD3ANN1 | x | x | x | x | ADC 3 negative input 1 supporting Differential mode | ||
| AD3ANN2 | x | x | x | x | x | x | ADC 3 negative input 2 supporting Differential mode |
| AD3ANN3 | Reserved | Reserved | |||||
| AD3AN0 | x | x | x | x | x | x | ADC 3 positive input 0 |
| AD3AN1 | x | x | x | x | x | x | ADC 3 positive input 1 |
| AD3AN2 | x | x | x | x | x | x | ADC 3 positive input 2 |
| AD3AN3 | x | x | x | x | ADC 3 positive input 3 | ||
| AD3AN4 | x | x | x | x | x | ADC 3 positive input 4 | |
| AD3AN5 | x | x | x | x | x | x | ADC 3 positive input 5 |
| AD3AN6 | Internal | ADC 3 15/16*VDD reference input | |||||
| AD3AN7 | Internal | ADC 3 UREF input | |||||
| AD4ANN0 | AVSS | ADC 4 ground negative input 0 supporting Differential mode | |||||
| AD4ANN1 | x | x | x | x | x | x | ADC 4 negative input 1 supporting Differential mode |
| AD4ANN2 | x | x | x | x | x | x | ADC 4 negative input 2 supporting Differential mode |
| AD4ANN3 | Reserved | Reserved | |||||
| AD4AN0 | x | x | x | x | x | x | ADC 4 positive input 0 |
| AD4AN1 | x | x | x | x | x | x | ADC 4 positive input 1 |
| AD4AN2 | x | x | x | x | x | x | ADC 4 positive input 2 |
| AD4AN3 | x | x | x | x | x | x | ADC 4 positive input 3 |
| AD4AN4 | x | x | x | x | x | ADC 4 positive input 4 | |
| AD4AN5 | x | x | x | x | x | x | ADC 4 positive input 5 |
| AD4AN6 | Internal | ADC 4 15/16*VDD reference input | |||||
| AD4AN7 | Internal | ADC 4 UREF input | |||||
| AD5ANN0 | AVSS | ADC 5 ground negative input 0 supporting Differential mode | |||||
| AD5ANN1 | x | x | x | x | x | x | ADC 5 negative input 1 supporting Differential mode |
| AD5ANN2 | x | x | x | x | x | ADC 5 negative input 2 supporting Differential mode | |
| AD5ANN3 | Reserved | Reserved | |||||
| AD5AN0 | x | x | x | x | x | x | ADC 5 positive input 0 |
| AD5AN1 | x | x | x | x | x | x | ADC 5 positive input 1 |
| AD5AN2 | x | x | x | x | x | ADC 5 positive input 2 | |
| AD5AN3 | x | x | x | x | x | x | ADC 5 positive input 3 |
| AD5AN4 | x | x | x | x | x | x | ADC 5 positive input 4 |
| AD5AN5 | Internal | ADC 5 Touch ADC input | |||||
| AD5AN6 | Internal | ADC 5 15/16*VDD reference input | |||||
| AD5AN7 | Internal | ADC 5 UREF input | |||||
| AD5AN8 | Internal | ADC 5 VDDCORE input | |||||
| Value | Description |
|---|---|
111111-101000 | Reserved |
100111 | SCCP8 OCMP/ICAP out |
100110 | SCCP7 OCMP/ICAP out |
100101 | SCCP6 OCMP/ICAP out |
100100 | SCCP5 OCMP/ICAP out |
100011 | SCCP4 OCMP/ICAP out |
100010 | SCCP3 OCMP/ICAP out |
100001 | SCCP2 OCMP/ICAP out |
100000 | SCCP1 OCMP/ICAP out |
011111 | ADTRG31 (PPS) |
011110 | PTG trigger 12 |
011101 | MCCP9 OCMP/ICAP out |
011100 | CLC4 out |
011011 | CLC3 out |
011010 | ITC |
011001 | APWM 4 ADC trigger 1 |
011000 | APWM 3 ADC trigger 1 |
010111 | APWM 2 ADC trigger 2 |
010110 | APWM 2 ADC trigger 1 |
010101 | APWM 1 ADC trigger 2 |
010100 | APWM 1 ADC trigger 1 |
010011 | PWM 8 ADC trigger 2 |
010010 | PWM 8 ADC trigger 1 |
010001 | PWM 7 ADC trigger 2 |
010000 | PWM 7 ADC trigger 1 |
001111 | PWM 6 ADC trigger 2 |
001110 | PWM 6 ADC trigger 1 |
001101 | PWM 5 ADC trigger 2 |
001100 | PWM 5 ADC trigger 1 |
001011 | PWM 4 ADC trigger 2 |
001010 | PWM 4 ADC trigger 1 |
001001 | PWM 3 ADC trigger 2 |
001000 | PWM 3 ADC trigger 1 |
000111 | PWM 2 ADC trigger 2 |
000110 | PWM 2 ADC trigger 1 |
000101 | PWM 1 ADC trigger 2 |
000100 | PWM 1 ADC trigger 1 |
000011-000010 | Reserved |
000001 | Software trigger initiated by using the ADnSWTRG register. |
000000
| Triggers are disabled. |
| Value | Description |
|---|---|
111111-101000 | Reserved |
100111 | SCCP8 OCMP/ICAP out |
100110 | SCCP7 OCMP/ICAP out |
100101 | SCCP6 OCMP/ICAP out |
100100 | SCCP5 OCMP/ICAP out |
100011 | SCCP4 OCMP/ICAP out |
100010 | SCCP3 OCMP/ICAP out |
100001 | SCCP2 OCMP/ICAP out |
100000 | SCCP1 OCMP/ICAP out |
011111 | ADTRG31 (PPS) |
011110 | PTG trigger 12 |
011101 | MCCP9 OCMP/ICAP out |
011100 | CLC4 out |
011011 | CLC3 out |
011010 | ITC |
011001 | APWM 4 ADC trigger 1 |
011000 | APWM 3 ADC trigger 1 |
010111 | APWM 2 ADC trigger 2 |
010110 | APWM 2 ADC trigger 1 |
010101 | APWM 1 ADC trigger 2 |
010100 | APWM 1 ADC trigger 1 |
010011 | PWM 8 ADC trigger 2 |
010010 | PWM 8 ADC trigger 1 |
010001 | PWM 7 ADC trigger 2 |
010000 | PWM 7 ADC trigger 1 |
001111 | PWM 6 ADC trigger 2 |
001110 | PWM 6 ADC trigger 1 |
001101 | PWM 5 ADC trigger 2 |
001100 | PWM 5 ADC trigger 1 |
001011 | PWM 4 ADC trigger 2 |
001010 | PWM 4 ADC trigger 1 |
001001 | PWM 3 ADC trigger 2 |
001000 | PWM 3 ADC trigger 1 |
000111 | PWM 2 ADC trigger 2 |
000110 | PWM 2 ADC trigger 1 |
000101 | PWM 1 ADC trigger 2 |
000100 | PWM 1 ADC trigger 1 |
000011 | Conversion repeat timer trigger defined by RPTCNT[5:0] (ADnCON[23:18]) bits. |
000010 | Immediate re-trigger request |
000001 | Software trigger initiated by using the ADnSWTRG register. |
000000
| Triggers are disabled. |