22.5.7.4 Host Mode Reception with DMA
Once the host has addressed the client, on receiving data from the client RBF (I2CxSTAT1[1]), the bit will be set and the receive interrupt (I2CxRXIF) triggers the DMA to read the I2CRCV register into the data memory.
Note:
- In Smart mode, receive enable (RCEN) will be set by the hardware automatically based on receive buffer status and packet size. For the first data byte, user software should enable receive by setting RCEN (I2CxCON1[3]).
- To reduce CPU interaction when using DMA, it is recommended to use ACK Control bits (I2CxCON2.ACKC) to automatically send an acknowledgment.