2.3 Power Sequencing
The dsPIC33AK512MPS512 family requires power sequencing when running high speeds and heavy loads. Starting device at full load or waking from sleep can result in device reset from a core voltage supervisor trip. The recommended method is to ensure that high-power consumers (PLLs, PLL start-up, etc) are sequenced with delays between one another.