21.5 Interrupts
The SPI module has the ability to generate interrupts reflecting the events that occur during the data communication. The following types of interrupts can be generated:
- Receive data available interrupts are signaled by SPIxRXIF. This event occurs
when:
- RX watermark interrupt
- SPIROV =
1 - SPIRBF =
1 - SPIRBE =
1, provided respective mask bits are enabled in SPIxIMSK
- Transmit buffer empty interrupts are signaled by SPIxTXIF. This event occurs
when:
- TX watermark interrupt
- SPITUR =
1 - SPITBF =
1 - SPITBE =
1, provided respective mask bits are enabled in SPIxIMSK
- General or Error interrupts are
signaled by SPIxEIF. This event occurs when:
- FRMERR =
1 - BUSY =
1 - SRMT =
1, provided respective mask bits are enabled in SPIxIMSK
- FRMERR =
All of these interrupt flags, which must be cleared in software, are located in the IFSx registers. Refer to the “Interrupt Controller” chapter for details. To enable the SPIx interrupts, use the respective SPIx Interrupt Enable bits, SPIxRXIE, SPIxTXIE and SPIxEIE, in the corresponding IECx registers. The Interrupt Priority Level (IPL) bits must be also be configured using the SPIxIP bits in the corresponding IPCx registers.
When using Enhanced Buffer mode, the SPIx transmit buffer can be configured to interrupt at different FIFO levels using mask bits, TXMSK[2:0] in SPIxIMSK[18:16]. Also, the Transmit Watermark Interrupt bit, TXWIEN (SPIxIMSK[23]), should be enabled.
Similarly, the SPIx receive buffer can be configured to interrupt at different FIFO levels using mask bits, RXMSK[2:0] (SPIxIMSK[26:24]). Also, the Receive Watermark Interrupt, RXWIEN (SPIxIMSK[31]), should be enabled.