28.5.3.1 Ratioed Sampling Step Command Program
This section describes the step command programming for implementing the timing sequence shown in Figure 28-12.
The following assumptions are made:
- Trigger Input 15 is connected to the zero-crossing detect. The rising edge of the Zero-Crossing Detect signal starts the sequence.
- Trigger Output 24 enables the SCR in the application circuit.
- The trigger delay from Trigger Input 15 to the generation of Trigger Output 24 is 2 ms.
- Trigger Output 26 is connected to PWM1’s synchronization signal.
- PWM1 is configured to trigger the ADC to sample at 1/2x rate, and it is configured to trigger PWM2 which will sample the ADC at 1x rate.
- Trigger Output 12 is connected to the ADC to sample other data values (channels 0, 1, 2, an 3) once per cycle.
- The PTG clock is 8 MHz.
Ratioed Sampling Step Command Program
#include <xc.h>
void clocks_initialize() {
//Configure CLKGEN5 to provide an 8MHz clock for the PWM
CLK5CONbits.ON = 1; //Enable CLKGEN5, if not already enabled
//Reset CLKGEN5 dividers for 1:1 ratio
CLK5DIVbits.INTDIV = 0;
CLK5DIVbits.FRACDIV = 0;
CLK5CONbits.DIVSWEN = 1;
//Wait for divider switch to complete
while(CLK5CONbits.DIVSWEN);
CLK5CONbits.NOSC = 1; //Select FRC, 8MHz
CLK5CONbits.OSWEN = 1; //Request clock switch
while (CLK5CONbits.OSWEN); //Wait for switch to complete
PCLKCONbits.MCLKSEL = 1; //Use CLKGEN5 for PWM clock
PLL1CONbits.ON = 1; //Enable PLL generator 1, if not already enabled
//Set up PLL1
PLL1DIVbits.PLLPRE = 1; //Reference input will be 8MHz, no division
PLL1DIVbits.PLLFBDIV = 125; //Fvco = 8MHz * 125 = 1000MHz
PLL1DIVbits.POSTDIV1 = 5; //Divide Fcvo by 5
PLL1DIVbits.POSTDIV2 = 1; //Fpllo = Fvco / 5 / 1 = 200 MHz
//The PLLSWEN bit controls changes to the PLL feedback divider.
//Request PLL1 feedback divider switch
PLL1CONbits.PLLSWEN = 1;
//Wait for PLL1 feedback divider switch to complete
while(PLL1CONbits.PLLSWEN);
//The FOUTSWEN bit controls changes to the PLL output dividers.
//Request PLL1 output divider switch
PLL1CONbits.FOUTSWEN = 1;
//Wait for PLL1 output divider switch to complete
while(PLL1CONbits.FOUTSWEN);
VCO1DIVbits.INTDIV = 2; //Divide Fvco by 4
//The DIVSWEN bit controls changes to the VCO divider.
//Request PLL1 VCO divider switch
PLL1CONbits.DIVSWEN = 1;
//Wait for PLL1 VCO divider switch to complete
while(PLL1CONbits.DIVSWEN);
//Reset CLKGEN1 dividers for 1:1 ratio
CLK1DIVbits.INTDIV = 0;
CLK1DIVbits.FRACDIV = 0;
CLK1CONbits.DIVSWEN = 1;
//Wait for divider switch to complete
while(CLK1CONbits.DIVSWEN);
CLK1CONbits.NOSC = 1; //Set FRC as CPU clock source
CLK1CONbits.OSWEN = 1; //Request clock switch
while (CLK1CONbits.OSWEN); //Wait for switch to complete
//Configure CLKGEN6 to provide a 250MHz input clock to the ADC.
CLK6CONbits.ON = 1; //Enable CLKGEN6, if not already enabled
//Reset CLKGEN6 dividers for 1:1 ratio
CLK6DIVbits.INTDIV = 0;
CLK6DIVbits.FRACDIV = 0;
CLK6CONbits.DIVSWEN = 1;
//Wait for divider switch to complete
while(CLK6CONbits.DIVSWEN);
CLK6CONbits.NOSC = 7; //Set PLL1 VCODIV as ADC clock source
CLK6CONbits.OSWEN = 1; //Request clock switch
while (CLK6CONbits.OSWEN); //Wait for switch to complete
//Configure CLKGEN11 to provide an 8MHz clock for the PTG
CLK11CONbits.ON = 1; //Enable CLKGEN10, if not already enabled
//Reset CLKGEN11 dividers for 1:1 ratio
CLK11DIVbits.INTDIV = 0;
CLK11DIVbits.FRACDIV = 0;
//Request CLKGEN11 divider switch
CLK11CONbits.DIVSWEN = 1;
//Wait for divider switch to complete
while(CLK11CONbits.DIVSWEN);
CLK11CONbits.NOSC = 1; //Select FRC, 8MHz
CLK11CONbits.OSWEN = 1; //Request clock switch
while (CLK11CONbits.OSWEN); //Wait for switch to complete
}
void PTG_initialize() {
PTGT0LIM = 16000; // 2 ms T0 delay
PTGT1LIM = 8000; // 1 ms T1 delay
PTGC0LIM = 2; // 3 iterations of the C0 loop
PTGQPTR = 0; //Initialize step queue pointer
//Initialize Step registers
PTGQUE0bits.STEP0 = PTGWHI(15); // Wait for trigger from INT2 (zero crossing detect)
PTGQUE0bits.STEP1 = PTGTRIG(12); // Take 1/8 rate samples using ADC trigger 30
PTGQUE0bits.STEP2 = PTGCTRL(t0Wait); // Wait 2ms
PTGQUE0bits.STEP3 = PTGTRIG(24); // Trigger PPS output 55 (SCR)
PTGQUE1bits.STEP4 = PTGCTRL(t1Wait); // Wait1ms before starting the 1x and 1/2x triggers
PTGQUE1bits.STEP5 = PTGTRIG(26); // Trigger PWM1 to trigger conversions at 1x and 1/2x rates
//Start main loop
PTGQUE1bits.STEP6 = PTGCTRL(t0Wait); // Wait2ms (pre-trigger delay) for subsequent triggers
PTGQUE1bits.STEP7 = PTGTRIG(26); // Trigger PWM1 to trigger ADC conversions at 1x and 1/2x rates
PTGQUE2bits.STEP8 = PTGJMPC0(6); // Jump to step 6 (twice, for 3 iterations total)
//End main loop
PTGQUE2bits.STEP9 = PTGJMP(0);
//Start the PTG
PTGCONbits.ON = 1;
PTGCONbits.PTGSTRT = 1;
}
void ADC_initialize() {
//Enable analog inputs AD1AN0 - AD1AN5
_ANSELA2 = 1;
_ANSELA4 = 1;
_ANSELA6 = 1;
_ANSELA5 = 1;
_ANSELB1 = 1;
_ANSELB3 = 1;
//Enable ADC
AD1CONbits.ON = 1;
while(!AD1CONbits.ADRDY);
//Assign ADC inputs to core 1 channels 0 - 5
AD1CH0CON1bits.MODE = 0; //Single-sample mode
AD1CH0CON1bits.PINSEL = 0; //Positive input is AD1AN0/RA2
AD1CH0CON1bits.NINSEL = 0; //Single-ended mode
AD1CH1CON1bits.MODE = 0; //Single-sample mode
AD1CH1CON1bits.PINSEL = 1; //Positive input is AD1AN1/RA4
AD1CH1CON1bits.NINSEL = 0; //Single-end