28.7.1 Disabled Mode
When ON = 1, the module is considered in an Active mode and is fully
powered and functional. When ON = 0, the module is turned off. The PTG
clock portions of the circuit that are disabled for maximum current savings. Only the
control registers remain functional for reading and writing to allow the software to
change the module’s Operational mode. The module sequencer is reset.