10.9.1.1 Bus Error Traps
This trap is generated if the requested operation cannot be completed due to errors on the bus. Bus matrix initiator modules will generate this error if the BMX or target macro reports an error during the transaction (e.g., address errors, ECC DED errors). A bus error occurs when any of the bits within the INTCON3 register are set. Each bit within the INTCON3 register is assigned to a specific bus error condition. Refer to Bus Error for more details on bus error traps.