13.4.9.1 Fixed to Fixed
Fixed to Fixed mode is set by configuring SAMODE[1:0] and DAMODE[1:0] to
‘00’. In this mode, the source and destination addresses remain the
same after each transaction. This mode is suited for One-Shot transfers of a single
byte, or word of data, between two fixed addresses.