24.8 Terminology

Table 24-6. Terminology
AcronymDescription
MAClock Output of the Host
MOMain Data Output of the Host
SLData Output
SLIData Input of the Client
SLOData Output of the Client
BiSSBidirectional Serial Synchronous
SSISerial Synchronous Interface
CDMControl Data Host
CDSControl Data Client
CRCCyclic Redundancy Check
nEError Bit
nWWarning Bit
SCDSingle-Cycle Data
CDControl Data
CTSControl Select Bit
IDIdentification
IDSID Select
IDAID Acknowledge
IDLID Lock
ADRAddress
SStart
PStop
CMDCommand
EXExecute
*SOptional Start
CyclicalOccurring in cycles, in a predictive and deterministic manner
IsochronousOccurring at the same time