10.10.4 Interrupt Processing Timing
The interrupt is sampled in the interrupt controller on the rising edge of the system clock into the IFSx registers. The priority resolution occurs during the next two clock cycles. The resolved interrupt request signal from the interrupt controller to the processor is then presented in the next system clock cycle. The interrupt is then acknowledged during the next system clock cycle.