27.7.1 Sleep Mode
The CLC module is not affected by Sleep mode since it does not rely on system clock sources for operation. However, some input sources might be disabled during Sleep, so the function could be disrupted. If the source continues to operate, so will the module. Refer to the source peripheral’s section for more information on its operation in Sleep mode.