23.4.2 Receive Mode
The module can be operated as a receiver when RCVEN (SENTxCON1[11]) = 1.
If the serial data are valid, they are decoded by the module and made available in the
SENTxDAT register. Error checking and status information are made available in the
SENTxSTAT and SENTxSYNC registers. The captured sync period value is readable in the
SENTxSYNC register. A block diagram of the module in Receive mode is shown in Figure 23-7.