20.7.2 Idle

In Idle mode, the core processor is halted. However, the peripherals, including the UART, continue to run. To also halt the UART in Idle, the UART Stop in Idle Mode bit, SIDL (UxCON[13]), can be set.