13.4.10.3 DMA ECC Mode
ECC (Error Correction Code) mode in the DMA controller ensures data integrity by
detecting and correcting single-bit errors and reporting double-bit errors during memory
transfers. The DMA works alongside the BMX ECC check to enhance this feature. After
enabling ECC by setting BMXECCXCONbits.ON = 1, error detection is
activated. The ESEL (Error Reporting Select) bit configures the reporting of errors
based on Single Error Correction (SEC) and Double Error Detection (DED). Single-bit
errors are automatically corrected and logged in the BMXECCXSTATbits.SEC register, while
double-bit errors are reported in the BMXECCXSTATbits.DED.
Refer to Error Correcting Code (ECC) for additional Fault injection information.