26.1 Device-Specific Information
| SCCP Module Instances | MCCP Module Instances | Peripheral Bus Speed | Clock Source |
|---|---|---|---|
| 8 | 1 | Standard | See Table 26-2 |
|
Note: CCP1-8 are
single output CCP modules and CCP9 is a multiple output CCP
module.
| |||
| Value | Description |
|---|---|
111 | TCKIx (External clock) |
110-010 | Reserved |
001 | CLKGEN13 |
000 | Standard Speed Peripheral Clock |
| Value | Description |
|---|---|
111 | CLC4 Out |
110 | CLC3 Out |
101 | CLC2 Out |
| 100 | CLC1 Out |
| 011 | CMP3 Out |
| 010 | CMP2 Out |
| 001 | CMP1 Out |
| 000 | SCCP Input Capture x (ICx) pin (PPS) |