28.4.9 Stopping the Sequencer
When the PTG module is disabled (ON = 0), the PTG clocks are disabled
(except the trigger pulse counter), the sequencer stops execution and the module enters
its lowest power state. The PTGSTRT, PTGSWT, PTGWDTO and PTGQPTR[4:0] bits are all
reset. All other bits and registers are not modified. All of the control registers can
be read or written when ON = 0.
- An input from another source
- A timer match
- The step delay to expire (for more information, refer to Step Command Delay)
All other commands are allowed to complete before the PTG module is disabled.
When the PTG module is halted, all of the control registers remain in their present state. The PTG module can be halted by the user by clearing the PTGSTRT bit, or in the event of a Watchdog Timer time-out, which also clears the PTGSTRT bit. Refer to PTG Watchdog Timer for more information.