27.4.3.4 Software Inputs
The gate data input to the logic function can be directly controlled by software by
setting all of the CLCxGLS bits associated with the logic gate to ‘0’
and writing to the appropriate GxPOL bit (see Table 27-6). The gate output will be equal to the value of the GxPOL bit.