34.3.1 Enabling and Disabling the DMT Module
The DMT module can be enabled by setting the ON (DMTCON[15]) bit through software by writing to the DMTCON register. The ON bit is a Write-Once bit, and disabling the DMT in software is not allowed.
The DMT module can be enabled by setting the ON (DMTCON[15]) bit through software by writing to the DMTCON register. The ON bit is a Write-Once bit, and disabling the DMT in software is not allowed.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.