50.18 Comparator Specifications
| 
               Standard Operating Conditions (unless otherwise stated) VDD = 3.0V, TA = 25°C  | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions | 
| CM01 | VIOFF | Input Offset Voltage | -15 | ±5 | 15 | mV | 0.1V < VIN < (VDD- 0.1V), SP =
              'b00 | 
| CM02 | VICM | Input Common Mode Range | GND | — | VDD | V | |
| CM03 | CMRR | Common Mode Input Rejection Ratio | — | 70 | — | dB | |
| CM04 | VHYST | Comparator Hysteresis | — | 10 | — | mV | HYS='b01 | 
| CM04A | — | 25 | — | mV | HYS='b10 | ||
| CM04B | — | 50 | — | mV | HYS='b11 | ||
| CM05* | TRESP(1) | Response Time, Rising Edge | — | 85 | — | ns | SP='b00 | 
| CM05A* | Response Time, Falling Edge | — | 85 | — | ns | SP='b00 | |
| CM05B* | Response Time, Rising Edge | — | 250 | — | ns | SP='b01 | |
| CM05C* | Response Time, Falling Edge | — | 220 | — | ns | SP='b01 | |
| CM05D* | Response Time, Rising Edge | — | 510 | — | ns | SP='b10 | |
| CM05E* | Response Time, Falling Edge | — | 460 | — | ns | SP='b10 | |
| CM05F* | Response Time, Rising Edge | — | 80 | — | ns | SP='b11 | |
| CM05G* | Response Time, Falling Edge | — | 85 | — | ns | SP='b11 | |
| 
               * These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note: 
                 
            
  | |||||||