50.3 Supply Voltage
| Standard Operating Conditions (unless otherwise stated) | |||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Sym. | Characteristic | Min. | Typ.† | Max. | Units | Conditions | 
| Supply Voltage | |||||||
| D002 | VDD | 1.8 | 
               —  | 5.5 | 
               V  | ||
| RAM Data Retention(1) | |||||||
| D003 | VDR | 1.7 | 
               —  | 
               —  | 
               V  | Device in Sleep mode | |
| Power-on Reset Release Voltage(2) | |||||||
| D004 | VPOR | 
               —  | 1.6 | 
               —  | 
               V  | BOR and LPBOR disabled(3) | |
| Power-on Reset Rearm Voltage(2) | |||||||
| D005 | VPORR | 
               —  | 1 | 
               —  | 
               V  | BOR and LPBOR disabled(3) | |
| VDD Slew Rate(2) | |||||||
| D006* | SVDD | 0.05 | 
               —  | 
               —  | V/ms | BOR and LPBOR disabled(3) | |
| 
               —  | 
               —  | 1.2 | V/μs | 1.8V≤VDD≤5.5V | |||
| 
               * These parameters are characterized but not tested. † Data in “Typ.” column is at 3.0V, 25℃ unless otherwise stated. These parameters are for design guidance only and are not tested. Note: 
                 
            
  | |||||||
Note: 
                
- When NPOR is low, the device is held in Reset.
 - TPOR 1 μs typical.
 - TVLOW 2.7 μs typical.