50.14 Reset, WDT, Oscillator Start-Up Timer, Power-Up Timer, Brown-Out Reset and Low-Power Brown-Out Reset Specifications
Note: 
                
- Asserted low.
 
Note: 
                
- Only if the
                            PWRTE Configuration bit is programmed to
                            ‘
1’; 2 ms delay if PWRTE =0. 
| Standard Operating Conditions (unless otherwise stated) | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions | 
| RST01* | TMCLR | MCLR Pulse Width Low to ensure Reset | — | 355 | — | ns | |
| RST02* | TIOZ | I/O high-impedance from Reset detection | — | — | 2 | μs | |
| RST03 | TWDT | Watchdog Timer Time-out Period | — | 2 | — | ms | WDTCPS = 'b00100 | 
| RST04* | TPWRT | Power-up Timer Period | — | 65 | — | ms | |
| RST05 | TOST | Oscillator Start-up Timer Period(1,2) | — | 1024 | — | TOSC | |
| RST06 | VBOR | Brown-out Reset Voltage | 2.7 | 2.85 | 3.0 | V | 
               BORV =   | 
| RST06A | 2.55 | 2.7 | 2.85 | V | 
               BORV =   | ||
| RST06B | 2.3 | 2.45 | 2.6 | V | 
               BORV =   | ||
| RST06C | 1.8 | 1.9 | 2.1 | V | 
               BORV =   | ||
| RST07 | VBORHYS | Brown-out Reset Hysteresis | — | 60 | — | mV | BORV = 'b00 | 
| RST08 | TBORDC | Brown-out Reset Response Time | — | 3 | — | μs | |
| RST09 | VLPBOR | Low-Power Brown-out Reset Voltage | 1.8 | 1.9 | 2.3 | V | |
| 
               * These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note: 
                 
            
  | |||||||